Genesis® Insulated Ground Wire is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 1 1 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 17 26 | lbs/1000' kgs/km |
Genesis® Insulated Ground Wire meets or exceeds the following:
Genesis® Insulated Ground Wire features the following quality and convenience characteristics: