18 SOL CU 6/C CM/CL2 PVC BROWN 250 FT

Southwire #: 553065407

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
NATURAL
WHITE
Packaging

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Specifications

No. of Conductors 6 6
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 5 0.13 mils mm
Nom. OD (mils) (mm) 186 4.72 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 37 55 lbs/1000' kgs/km

Standards & References

  • 150 Voltage rating per NEC® Article 725
  • ETL listed to UL 13
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2

Construction

  1. Solid copper conductors with 6 mils of PVC insulation
  2. Conductors are covered with a PVC jacket, Brown or White
  3. Ripcord

Resources