22 SOL CU 4/C N/S CM/CL2 PVC GREEN 500 FT

Southwire #: 962385505

75°C 300V CM/CL2 RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BEIGE
BLACK
BLUE
BROWN
GRAY
GREEN
LIGHT BROWN
ORANGE
WHITE
YELLOW
Packaging

Application & Features

Southwire Burglar Alarm interconnect cables to control systems. Class 2 power limited circuit cable and communication cable for general purpose applications.

Specifications

No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 117 2.97 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 12 17 lbs/1000' kgs/km

Standards & References

C(ETL)US Listed with FT1 Rating

  • CM/CL2
  • CMH
  • CMX OUTDOOR

Construction

Conductors: 22 AWG SOLID BC, 4 CONDUCTORS

  1. Insulation: PE, COLORS: BLACK, RED, YELLOW, GREEN
  2. Shield/Drain: UNSHIELDED
  3. Jacket: PVC- SUN RES

Resources

There are no downloadable resources for this product.