Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC , Maximum Temperature 75ºC
Cable Type | FPLP FPLP | |
Cond. Size | 18 AWG 18 AWG | |
Conductor Number | 2 2 | |
Cond. Type | Cu Cu | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.040 0.10 | inch cm |
Insulation Thickness (mils) (mm) | 10 0.25 | mils mm |
Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
Approx. OD (in) (cm) | 0.152 0.39 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 11 16 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 18 27 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 8.035 11.96 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.036 0.05 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 0.9 2.29 | inch cm |
Allowable Ampacity Raceway 75C | - - | |
Allowable Ampacity Raceway 90C | 14 14 |