SPEC: 13021

Fire Alarm FPLP Solid Shielded

300V, 75°C, Multi-Conductor, Shielded, Solid Copper as FPLP. Minimum Temperature 0ºC , Maximum Temperature 75ºC

Download Category Specifications
PDF Excel Table

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC , Maximum Temperature 75ºC

Specifications

Select a set of products below for more information:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
FPLP FPLP
18 AWG 18 AWG
2 2
Cu Cu
Solid Solid
0.040 0.10
10 0.25
15 0.38
0.152 0.39
11 16
18 27
6.669 9.92
8.035 11.96
0.036 0.05
0.9 2.29
- -
14 14
More Options
FPLP FPLP
18 AWG 18 AWG
4 4
Cu Cu
Solid Solid
0.040 0.10
10 0.25
15 0.38
0.183 0.46
21 31
30 45
6.669 9.92
8.035 11.96
0.036 0.05
1.1 2.79
- -
11 11
More Options
FPLP FPLP
16 AWG 16 AWG
2 2
Cu Cu
Solid Solid
0.050 0.13
10 0.25
15 0.38
0.176 0.45
17 25
24 36
4.181 6.22
5.037 7.50
0.033 0.05
1.1 2.79
- -
18 18
More Options
FPLP FPLP
16 AWG 16 AWG
4 4
Cu Cu
Solid Solid
0.050 0.13
10 0.25
15 0.38
0.206 0.52
32 48
43 64
4.181 6.22
5.037 7.50
0.033 0.05
1.2 3.05
- -
14 14
More Options
FPLP FPLP
14 AWG 14 AWG
2 2
Cu Cu
Solid Solid
0.064 0.16
10 0.25
15 0.38
0.196 0.50
26 39
36 54
2.631 3.92
3.170 4.72
0.058 0.09
1.2 3.05
20 20
25 25
More Options
FPLP FPLP
14 AWG 14 AWG
4 4
Cu Cu
Solid Solid
0.064 0.16
10 0.25
15 0.38
0.234 0.59
51 76
64 95
2.631 3.92
3.170 4.72
0.058 0.09
1.4 3.56
16 16
20 20
More Options
FPLP FPLP
12 AWG 12 AWG
2 2
Cu Cu
Solid Solid
0.080 0.20
10 0.25
15 0.38
0.231 0.59
41 61
52 77
1.662 2.47
2.002 2.98
0.054 0.08
1.4 3.56
25 25
30 30

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 1424 Listed FPLP
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride LS-PVC
  3. Shield:Aluminum foil shielded with 24 AWG drain wire
  4. Rip Cord:Rip cord for ease of jacket removal
  5. Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED

Resources

There are no downloadable resources for this product.