Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC , Maximum Temperature 75ºC
Cable Type | FPLP FPLP | |
Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 2 2 | |
Cond. Type | Cu Cu | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.064 0.16 | inch cm |
Insulation Thickness (mils) (mm) | 10 0.25 | mils mm |
Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
Approx. OD (in) (cm) | 0.196 0.50 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 26 39 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 36 54 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 2.631 3.92 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 3.170 4.72 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.058 0.09 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 1.2 3.05 | inch cm |
Allowable Ampacity Raceway 75C | 20 20 | |
Allowable Ampacity Raceway 90C | 25 25 |