SPEC: 46051

6-7 CU AIRPORT FAA L-824 TYPE C 5KV BLACK 5000 FT

Southwire #: 55152805

5000 Volt Non-Shielded Airport Lighting Cable, Copper Conductor With Cross-Linked Polyethylene Insulation XLPE. Meets (FAA) specification L-824 C For Underground Electrical Cable for Airport Lighting Circuits. Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s Airport Lighting Cable meets the requirements of (FAA) L-824 C underground electrical cable for airport lighting circuits (AC 150/5345-53D), (AC 150/5345-7F). Southwire’s Airport Lighting Cable is available in sizes #8 AWG through #4 AWG 7 strands. The conductors are bare annealed copper class B and covered with an abrasion, moisture, and heat resistant Cross-Linked Polyethylene XLPE insulation. The 5KV non-shielded cable is available in Black, Red and Yellow colors. South- wire Airport Lighting Cable is primarily used for series lighting circuits for runways, control systems, and other multi-purpose installations. It can be used in direct burial, conduit, or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency and 250°C for short circuit conditions. Silicone Free.

Specifications

Cond. Size 6 AWG 6 AWG
Cond. Strands 7 7
Inner Layer Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 0.415 1.05 inch cm
Approx. Weight (lbs/1000') (kgs/km) 189 281 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 3.32 8.43 inch cm

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • FAA L-824 C Specification Approved by (AC 150/5345-53D), (AC 150/5345-7F)

Construction

  1. Conductor: Class B copper per ASTM B3 and B8
  2. Insulation: Cross-Linked Polyethylene (XLPE). Optional colors available upon request (green, blue, red, etc.)