Type MC Cable - "flame retardant sunlight resistant PVC Jacket" is suitable for use as follows:
Stock # | 56077099 56077099 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 41 41 | |
Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
Size (AWG) | 3/0 3/0 | |
Nom. OD (mils) (mm) | 2808 71.34 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3943 5868 | lbs/1000' kgs/km |
Southwire AlumaFlex™ Type MC Cable - PVC Jacketed meets or exceeds the following requirements:
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy - PVC Jacketed is constructed with Aluminum Type THHN/THWN-2 conductors rated 90°C wet or dry, and a bare aluminum grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black flame retardant sunlight resistant PVC jacket is applied over the armor. The jacket is available in other colors upon request, subject to economic order quantities.