RHINOFLEXTM Type G-G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mo- bile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
Cond. Size | 4/0 AWG 4/0 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 532 532 | |
Diameter Over Conductor (in) (cm) | 0.550 1.40 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Diameter Over Insulation (in) (cm) | 0.751 1.91 | inch cm |
Ground Check Size | 8 8 | |
Inner Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Outer Layer Thickness (mils) (mm) | 135 3.43 | mils mm |
Approx. OD (in) (cm) | 2.040 5.18 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3715 5529 | lbs/1000' kgs/km |