For use in residential, farm and industrial water well applications. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket.
Cond. Size | 4 AWG 4 AWG | |
Conductor Number | 4 4 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.226 0.57 | inch cm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 0.365 x 1.490 0.93 x 3.78 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 437 650 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 568 845 | lbs/1000' kgs/km |
* 4 AWG (563667) is all Yellow with identifying stripes printed on the Yellow insulation.