Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.174 0.44 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 20 30 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 27 40 | lbs/1000' kgs/km |