SPEC: 87100

12 SOL SD CU BLACK PE SPRINKLER/TRACER WIRE PE(45) 500 FT

Southwire #: 544920508

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
GREEN
PURPLE
WHITE
YELLOW
Packaging

Application & Features

  • Used on golf course sprinkler, gas lines, direct burial applications, also can be used for animal containment
  • 45 mil Linear Low Density Polyethylene LLDPE insulation thickness.
  • Rated for 60ºC
  • Rated for 600 volt
  • For direct burial
  • Specifications

    Cond. Size 12 AWG 12 AWG
    Conductor Number 1 1
    Cond. Strands Solid Solid
    Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
    Insulation Thickness (mils) (mm) 45 1.14 mils mm
    Approx. OD (in) (cm) 0.174 0.44 inch cm
    Copper Weight (lbs/1000') (kgs/km) 20 30 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 27 40 lbs/1000' kgs/km

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 2989 Tracer Wire

    Construction

    1. Conductor:Solid bare copper per ASTM B3
    2. Insulation:Linear Low Density Polyethylene (LLDPE)

    Resources

    There are no downloadable resources for this product.