This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 532 532 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 782 1164 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 230 230 | |
Allowable Ampacity at 90C | 260 260 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
DC Resistance at 25°C | 0.0546 0.0546 |