Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
More Options |
SIMCOE
SIMCOE
|
411.4 KCMIL
411.4 KCMIL
|
16
16
|
722
18.36
|
532
791
|
||||
More Options |
DOVE
DOVE
|
556.5 KCMIL
556.5 KCMIL
|
20
20
|
850
21.60
|
785
1168
|
||||
More Options |
CALUMET
CALUMET
|
565.3 KCMIL
565.3 KCMIL
|
20
20
|
860
21.84
|
797
1186
|
||||
More Options |
OSWEGO
OSWEGO
|
664.8 KCMIL
664.8 KCMIL
|
20
20
|
930
23.62
|
935
1392
|
||||
More Options |
RAIL
RAIL
|
954 KCMIL
954 KCMIL
|
32
32
|
1061
26.95
|
1074
1598
|
||||
More Options |
SUWANNEE
SUWANNEE
|
959.6 KCMIL
959.6 KCMIL
|
22
22
|
1110
28.19
|
1350
2009
|
||||
More Options |
ONTARIO
ONTARIO
|
997.2 KCMIL
997.2 KCMIL
|
20
20
|
1108
28.14
|
1280
1905
|
||||
More Options |
HUDSON
HUDSON
|
1158.4 KCMIL
1158.4 KCMIL
|
24
24
|
1196
30.38
|
1488
2214
|
||||
More Options |
YUKON
YUKON
|
1233.6 KCMIL
1233.6 KCMIL
|
38
38
|
1245
31.62
|
1584
2357
|
||||
More Options |
SUPERIOR
SUPERIOR
|
1443.7 KCMIL
1443.7 KCMIL
|
56
56
|
1338
33.99
|
1760
2620
|
||||
More Options |
PECOS
PECOS
|
1622 KCMIL
1622 KCMIL
|
39
39
|
1420
36.07
|
2107
3135
|
||||
More Options |
CHUKAR
CHUKAR
|
1780 KCMIL
1780 KCMIL
|
38
38
|
1445
36.70
|
2119
3153
|
||||
More Options |
CUMBERLAND
CUMBERLAND
|
1926.9 KCMIL
1926.9 KCMIL
|
42
42
|
1549
39.37
|
2507
3730
|
||||
More Options |
RIO GRANDE
RIO GRANDE
|
1533.3 KCMIL
1533.3 KCMIL
|
38
38
|
1380
35.05
|
1966
2926
|