24/1 PAIR STR CU CMP/CL3P/FPLP OAS BLUE GEN LOW CAP 1000 FT

Southwire #: 33191106

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
ORANGE
Packaging

Application & Features

Genesis® Plenum Rated RS-485 Shielded Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
Number of Pairs 1 1
Stranding Stranded Stranded
Shielding Shielded Shielded
Nom. OD (mils) (mm) 179 4.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 17 25 lbs/1000' kgs/km

Standards & References

Genesis® Plenum Rated RS-485 Shielded Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated RS-485 Shielded Cable features the following quality and convenience characteristics:

  1. Bare Copper or Tinned Copper conductors for excellent signal transmission and low voltage drop.
  2. FEP insulation.
  3. Foil shield over all conductors.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.