Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
rhh
You searched for
"rhh"
Products (1154)
Filter
Sort
View
12
24
96
Sort
Relevance
A-Z
Z-A
Filter By
Done
Category
4" Octagon Boxes & Extensions (3)
4" Octagon/Round Covers (1)
4" Square Boxes and Extensions (2)
4" Square Covers & Device Rings (8)
4-11/16" Square Boxes & Extensions (2)
4-11/16" Square Covers & Device Rings (18)
5" Square Boxes & Extensions (1)
A Lamps (1)
Accessory (10)
Adapters (1)
Aluminum Building Wire (3)
Aluminum Metal Clad (3)
Area Lights (1)
Bolted Framing (18)
Box Hanging and Support (2)
Boxes (2)
Breaker Lockout (1)
COAX (1)
CU SUBST CONTROL CABLE (1)
Cabinet-Tip (2)
Cable Pullers (5)
Cable Pulling Accessories (11)
Cable Stripping (7)
Cable Ties (41)
Canless Downlights (1)
Ceiling Fan Boxes (3)
Chain Hoists (28)
Clamp Meters (2)
Combination Squares (1)
Commercial, Industrial, Residential Fittings (46)
Concrete Rings & Covers (2)
Conduit & Cable Supports (45)
Conduit Bodies (39)
Copper (1)
Copper Building Wire (3)
Copper Metal Clad (3)
Cord Reels (1)
Cutting (1)
Diagonal Cutting Pliers (2)
EMT Fittings (6)
Electric Benders (3)
Electrical Components (30)
F Clamp (1)
Fishing (3)
Fixture (38)
Flex MCAC Fittings (4)
Flexible Conduit (2)
Fold-A-Jack (3)
Grounding (24)
Grounding, Bonding, Splicing (21)
HVAC (1)
Hammers (2)
Heavy Duty Jack Plus (1)
Hi Adjust-A-Roll (5)
Hi Fold-A-Jack (3)
Hi Heavy Duty Jack (7)
Industrial Flexible (3)
Knockout Punches (20)
LV and MV Armor (8)
Life Safety (15)
Lo Adjust-A-Roll (5)
Lo Heavy Duty Jack (7)
Locking Clamp (10)
Low-Voltage Cable Management (3)
Masonary Boxes and Extensions (3)
Mini-Roller (3)
Mining Cable (3)
Multi Conductor PVC Automotive (2)
Outdoor Cords (14)
PVC Fittings (115)
Phillips (2)
Plenum Boxes and Covers (2)
Pliers (7)
Plug-Base (4)
Port Cord Fittings (2)
Power & Control (27)
Premium Chain Hoists (40)
Premium Chain Hoists with Overload Protection (32)
Pro Jack (5)
Pro Roll (4)
Pulling Sheaves (7)
Pump Cable (5)
ROMEX Fittings (17)
RV Products (2)
Raceway Support & Hanging, Box Positioning (61)
Radius Rollers (3)
Reel Stands (6)
Rigid Fittings (205)
Rope (11)
Service Entrance Fittings & Hardware (8)
Splicing (4)
Steel Box Accessory (6)
Storage (4)
Table Adjust-A-Roll (4)
Temporary Power Distribution (3)
Transit Cable (4)
Trims (4)
WeatherProof and WIU Covers (10)
Wire Brushes (2)
Wire Carts (7)
+ Show More
- Show Less
Power (Wattage) Selectable
No (6)
Yes (14)
+ Show More
- Show Less
Shape
Baffle (1)
Open (1)
Step Baffle (2)
+ Show More
- Show Less
CCT
4000K (2)
CCT Select (15)
+ Show More
- Show Less
Input Voltage
120-277V (7)
277-480V (10)
+ Show More
- Show Less
Finish/Color
Black Baffle/White Ring (1)
Bronze (10)
White (8)
+ Show More
- Show Less
Environment
Damp (1)
IP65 (8)
IP66 (6)
Wet (2)
+ Show More
- Show Less
Integrated Feature
Dusk-to-Dawn (6)
Motion Sensor (1)
+ Show More
- Show Less
Compliance
DLC Premium (15)
ENERGY STAR (2)
+ Show More
- Show Less
Accessory Type
Cord Sets (2)
J-Box (1)
Motion Sensor (1)
Mounting (3)
Remote (1)
Shield (1)
Wire Guard (1)
+ Show More
- Show Less
Distribution Type
7H x 6V (2)
7H x 7V (1)
Type 3 (3)
Type 4 (3)
Type 5 (3)
+ Show More
- Show Less
AirTight
No (4)
+ Show More
- Show Less
Application
Data Centers (9)
Plenum Rated, Indoor (3)
Watertight, Concrete Tight, Direct Burial (35)
+ Show More
- Show Less
Attachment Type
Overhead Mount (1)
Push-to-connect (35)
Threaded Rod (2)
+ Show More
- Show Less
Base Width
10.31 (4)
11 (3)
11.1 (8)
14.17 (8)
14.37 (4)
15.5 (10)
19.37 (8)
19.5 (4)
22 (11)
23.75 (1)
24 (10)
25.78 (8)
31 (9)
4.25 (4)
4.96 (1)
5.11 (4)
5.47 (4)
6.1 (4)
6.33 (8)
6.81 (4)
62.5 (1)
7.16 (8)
7.28 (4)
7.95 (8)
9.25 (12)
+ Show More
- Show Less
Brackets
Bar Hanger (5)
F - Flat Vertical (1)
Old Work Clips (1)
+ Show More
- Show Less
Brand
ProLight™ (1)
SIMPush (38)
Stripes & Cool Colors® (5)
+ Show More
- Show Less
Configuration
(2) Duplex (2)
(2) GFCI (1)
(2) Toggle (2)
1.406" Dia (1)
1.594" Dia (1)
2.437" Dia (1)
2.441" Dia (1)
25" (1)
50 Amp (1)
Blank Gasketed (1)
Device Ring (6)
Duplex (1)
Duplex/GFCI (1)
Fixture Hanger (3)
GFCI (1)
Toggle (2)
Toggle / Duplex (1)
Toggle/Duplex (1)
Toggle/GFCI (1)
+ Show More
- Show Less
Certifications
CSA (28)
ETL (1)
UL (78)
+ Show More
- Show Less
Color
Black (1)
Red (18)
Silver (41)
White (1)
+ Show More
- Show Less
Clamps
MC/BX (1)
Romex (2)
+ Show More
- Show Less
Conduit Type
EMT & Rigid/IMC (1)
EMT, IMC, Rigid (1)
IMC/GRC (1)
RMC/IMC/GRC (38)
Rigid (1)
Threaded Rod (9)
+ Show More
- Show Less
Connection Type
ELBOWS (1)
+ Show More
- Show Less
Number Of Strands
1 (8)
6 (3)
7 (25)
8 (4)
10 (7)
12 (8)
15 (4)
16 (7)
18 (1)
19 (36)
21 (4)
22 (6)
26 (7)
34 (5)
35 (7)
37 (25)
41 (9)
53 (2)
56 (1)
58 (9)
61 (20)
65 (14)
91 (1)
105 (6)
127 (1)
161 (1)
168 (6)
259 (5)
266 (2)
273 (2)
308 (1)
324 (3)
342 (1)
418 (3)
420 (4)
427 (1)
532 (2)
608 (1)
627 (1)
646 (1)
651 (3)
665 (1)
779 (1)
855 (1)
893 (2)
931 (1)
1102 (1)
1121 (1)
1221 (4)
1330 (1)
1480 (1)
1628 (1)
1850 (1)
1924 (1)
2109 (1)
2745 (1)
+ Show More
- Show Less
Cubic Capacity
10.3 (168.7) (12)
105.0 (1721.0) (1)
13.0 (213.0) (1)
14.0 (229.5) (2)
15.5 (254.0) (4)
20.0 (327.8) (1)
21.0 (344.1) (4)
21.0 (344.2) (1)
21.5 (352.3) (1)
30.3 (496.5) (1)
37.0 (606.4) (1)
42.0 (688.2) (2)
43.0 (704.6) (1)
50.0 (819.4) (2)
50.0 (918.4) (1)
56.0 (917.7) (2)
63.0 (1032.6) (1)
66.0 (1081.6) (1)
7.0 (114.8) (5)
74.0 (1212.7) (1)
+ Show More
- Show Less
Box Depth
1-1/2" (10)
1-7/8" (1)
2-1/2" (1)
2-1/8" (6)
3" (1)
3-1/2" (7)
4" (2)
+ Show More
- Show Less
Gauge
12/3 (8)
14/3 (6)
+ Show More
- Show Less
Handle Grip
Comfort Grip (5)
Dipped Grip (1)
+ Show More
- Show Less
Insulation Type
CPE (1)
EPDM (1)
EPR (9)
NL-EPR (12)
PVC (35)
PVC/NYLON (4)
SOLONON (1)
SOLONON-TS (3)
TPE (1)
XLP (11)
+ Show More
- Show Less
Item Weight Capacity
1 1/2 Ton (12)
1 Ton (12)
1.6 Ton (1)
1/2 Ton (8)
1/4 Ton (4)
10 Ton (12)
15 Ton (8)
2 Ton (12)
20 Ton (8)
3 Ton (12)
5 Ton (12)
+ Show More
- Show Less
Jacket Type
CPE (4)
CPE-TP (1)
CPE-TS (1)
EPR (2)
PVC (39)
SOLONON (2)
SOLONON-TP (1)
SOLONON-TS (2)
TPE (5)
XLP (5)
+ Show More
- Show Less
Jacket Color
BLUE/RED (1)
COOL BLUE (1)
COOL GREEN (1)
COOL PINK (1)
LIME GREEN/RED (1)
ORANGE/BLUE (1)
RED (5)
RED/WHITE (2)
+ Show More
- Show Less
Lifting Capacity
1000 (17)
10000 (12)
1200 (8)
2000 (28)
20000 (12)
2500 (14)
3000 (12)
30000 (8)
3200 (1)
3500 (1)
4000 (12)
40000 (8)
500 (4)
6000 (12)
+ Show More
- Show Less
Load Capacity
1000 (17)
10000 (12)
1200 (8)
1500 (1)
2000 (28)
20000 (12)
2500 (14)
3000 (12)
30000 (8)
3200 (1)
3500 (1)
4000 (12)
40000 (8)
500 (4)
6000 (12)
+ Show More
- Show Less
Lumens
15,000 (1)
6500 x 2 (1)
+ Show More
- Show Less
Made in USA
No (70)
Yes (36)
+ Show More
- Show Less
Material
301 Stainless Steel (1)
304 Stainless Steel (2)
316 Stainless Steel (10)
Bronze (4)
Diecast Copper-Free Aluminum (35)
Galvanized Steel (41)
Malleable Iron (1)
Powder Coated Galvanized Steel (19)
SJTW (15)
Spring Steel (1)
Zinc (1)
Zinc Plated Iron (1)
Zinc Plated Steel (13)
+ Show More
- Show Less
Maximum Hole Size
1-5/8 (1)
+ Show More
- Show Less
Maximum Lifting Height
10' (26)
15' (25)
20' (25)
21.625 (4)
30' (25)
32.5 (10)
36 (10)
43 (4)
49 (16)
7.25 (3)
+ Show More
- Show Less
Metal
1350 (1)
5052 (2)
5154A (1)
8000 (10)
CU (55)
CU CLAD STEEL (1)
STEEL (3)
TINNED CU (9)
+ Show More
- Show Less
Minimum Hole Size
5/8 (1)
+ Show More
- Show Less
Minimum Lifting Height
5.5 (1)
5.625 (1)
6.875 (2)
7.25 (3)
21 (10)
24.5 (1)
24.875 (1)
26.125 (3)
28 (16)
29 (4)
31.5 (1)
31.875 (1)
32.875 (3)
+ Show More
- Show Less
Neutral Construction
1 (1)
10 (2)
16 (3)
19 (6)
22 (2)
35 (3)
37 (1)
41 (3)
53 (2)
61 (1)
+ Show More
- Show Less
Number of Conductors
1 (19)
10 (2)
12 (5)
15 (1)
16 (1)
18 (4)
19 (2)
2 (14)
20 (1)
24 (1)
25 (5)
3 (40)
30 (1)
37 (1)
4 (19)
41 (1)
5 (9)
6 (3)
7 (5)
8 (1)
9 (5)
+ Show More
- Show Less
Number of Gangs
1 (1)
3 (1)
5 (1)
+ Show More
- Show Less
Pin Diameter
0.61 (1)
+ Show More
- Show Less
Plug Configuration
NEMA 5-15P (15)
+ Show More
- Show Less
Product Type
2" BEAM CLAMP 3/8-16 THD MALLEABLE (1)
Angle Bracket (2)
Axels (2)
BOXES & COVERS - 4" SQUARE BOX COVERS - FIXTURE (3)
BOXES & COVERS - 4" SQUARE BOX COVERS - INDUSTRIAL (5)
BOXES & COVERS - 4" SQUARE BOX EXTENSIONS - WELDED (1)
BOXES & COVERS - 4-11/16" SQUARE BOX COVERS - DEVICE RINGS (7)
BOXES & COVERS - 4-11/16" SQUARE BOX COVERS - INDUSTRIAL (13)
BOXES & COVERS - 5" SQUARE JUNCTION BOXES - WELDED ASSEMBLY (1)
BOXES & COVERS - BOX ACCESSORIES - KO BUSHINGS AND SEALS (6)
BOXES & COVERS - BOX ACCESSORIES - OTHER (1)
BOXES & COVERS - CONCRETE BOXES - SLAB BOXES (2)
BOXES & COVERS - FAN SUPPORT PRODUCTS - BRACES (3)
BOXES & COVERS - LIFE SAFETY BOXES & COVERS - BOXES (12)
BOXES & COVERS - LIFE SAFETY BOXES & COVERS - COVERS (3)
BOXES & COVERS - MASONRY BOXES & EXTENSIONS - EXTENSIONS & RINGS (3)
BOXES & COVERS - OCTAGON JUNCTION BOXES - 4" (3)
BOXES & COVERS - PLENUM RATED BOXES & COVERS - BOXES (1)
BOXES & COVERS - PLENUM RATED BOXES & COVERS - COVERS (1)
BOXES & COVERS - STAINLESS BOX & COVERS - BOXES (1)
Beam Clamps (3)
Bendstation™ Common Cart Work Station (1)
COMPRESSION LUGS (13)
Cable Cutting Shears (1)
Clamps (8)
Clevis (2)
Double Braided Pulling Rope (5)
Duct Rollers (7)
FITTINGS & FLEX CONDUIT - COMBO FITTINGS - EMT / RIGID (19)
FITTINGS & FLEX CONDUIT - COMBO FITTINGS - LT / RIGID (3)
FITTINGS & FLEX CONDUIT - CONDUIT BODIES - COMBO (2)
FITTINGS & FLEX CONDUIT - CONDUIT BODIES - RIGID (37)
FITTINGS & FLEX CONDUIT - CONDUIT SUPPORT - BEAM CLAMPS (2)
FITTINGS & FLEX CONDUIT - CONDUIT SUPPORT - CONDUIT HANGERS (7)
FITTINGS & FLEX CONDUIT - CONDUIT SUPPORT - EMT STRAPS (5)
FITTINGS & FLEX CONDUIT - CONDUIT SUPPORT - RIGID STRAPS (19)
FITTINGS & FLEX CONDUIT - CORD GRIPS - METALLIC (2)
FITTINGS & FLEX CONDUIT - MC/AC/BX FITTINGS - SQUEEZE (4)
FITTINGS & FLEX CONDUIT - NIPPLES, ELBOWS & COUPLINGS - EMT SPECIAL RAD ELBOW (3)
FITTINGS & FLEX CONDUIT - NIPPLES, ELBOWS & COUPLINGS - RIGID COUPLING (17)
FITTINGS & FLEX CONDUIT - NIPPLES, ELBOWS & COUPLINGS - RIGID ELBOW (13)
FITTINGS & FLEX CONDUIT - NIPPLES, ELBOWS & COUPLINGS - RIGID SPECIAL RAD ELBOW (17)
FITTINGS & FLEX CONDUIT - PVC FITTINGS - ELBOWS (105)
FITTINGS & FLEX CONDUIT - PVC FITTINGS - MISC (10)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - 3PC COUPLINGS (12)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - COMPRESSION (64)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - CONDUIT BUSHINGS (10)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - GROUND BUSHINGS (7)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - OFFSET NIPPLES (16)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - REDUCING BUSHING (28)
FITTINGS & FLEX CONDUIT - RIGID FITTINGS - SET SCREW (6)
FITTINGS & FLEX CONDUIT - ROMEX / SE FITTINGS - ROOF FLASHING (1)
FITTINGS & FLEX CONDUIT - ROMEX / SE FITTINGS - SE ACCESSORIES (4)
FITTINGS & FLEX CONDUIT - ROMEX / SE FITTINGS - SE CAPS (12)
FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - CONDUIT BODIES (17)
FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - RIGID (20)
Fish Sticks (3)
GROUNDING PIPE CLAMPS, HUBS, ACC (3)
GROUNDING ROD CLAMPS (3)
Ground Clamps (1)
Ground Rod Clamps (4)
Hangers (10)
Hanging and Supports (60)
IEC60309 Extensions (1)
J-Hooks (3)
Max Punch® (19)
Maxis® Cable Feeders (1)
Maxis® Cable Pullers (4)
Multi-Purpose Wire Strippers (2)
Nuts (7)
Power Pigtails (4)
Puller Cart (1)
Pulling Grips (5)
QWIKrope® Pulling Rope (6)
Removal Tools (3)
Replacement Wiring Devices (2)
Romex® NM-B Cable Strippers (1)
SCREWS, PIGTAILS, CLIPS, ACC (4)
SIMpull™ Cable Guide System (1)
SPLIT BOLTS (3)
Southwire™ triggers® Wireless Safety Switch System (1)
Stud Punch (1)
TAPE (7)
Transfer Switches (1)
Tripods (1)
U Brackets (1)
XT Cable Strippers (4)
+ Show More
- Show Less
Raised Dimension
1" (1)
1-1/2" (1)
1/2" (19)
3/4" (1)
5/8" (1)
Flat (3)
+ Show More
- Show Less
Rated Strength (lbs)
2,800 (1)
4,000 (1)
8,000 (1)
+ Show More
- Show Less
Rating
3,000-6,000 LBS (10)
6,500 LBS + (11)
Up to 1,000 LBS (2)
+ Show More
- Show Less
Safety Rating
CAT III 600V (2)
CAT IV 600V, CAT III 1000V, UL Listed (1)
+ Show More
- Show Less
Shank Length
4" (3)
6" (2)
8" (1)
+ Show More
- Show Less
Side Knockouts
(12) 1" (1)
(12) 1/2" - 3/4" (1)
(12) 3/4" (1)
(2) 1/2" - 3/4", (2) 1" - 1-1/4", (2) 1", 1-1/4 - 1-1/2", 2" (1)
(2) 1/2", (2) 3/4" (2)
(2) 1/2", (4) Pryouts (2)
(3) 1/2", (4) Pryouts (1)
(4) 1/2" (2)
(4) 1/2" - 3/4" (4)
(5) 1/2", (5) 1/2" - 3/4" (1)
(6) 1/2", (2) 3/4" (1)
(6) 1/2", (6) 1/2" - 3/4" (4)
(8) 1/2" (1)
(8) 1/2" & (4) 3/4" (1)
(8) 1/2", (4) 1/2" - 3/4" (1)
(8) 3/4" (4)
+ Show More
- Show Less
Size
1/2" or 3/4" (3)
+ Show More
- Show Less
Size Cable
5/16 Inch (2)
3/8 Inch (4)
1/2 Inch (3)
3/4 Inch (3)
1 Inch (3)
1 1/4 Inch (3)
1 1/2 Inch (3)
2 Inch (3)
2 1/2 Inch (2)
3 Inch (2)
3 1/2 Inch (2)
4 Inch (3)
20 AWG (2)
18 AWG (6)
16 AWG (9)
14 AWG (19)
12 AWG (28)
10 AWG (21)
8 AWG (21)
6 AWG (22)
4 AWG (21)
3 AWG (5)
2 AWG (28)
1 AWG (14)
1/0 AWG (30)
2/0 AWG (31)
3/0 AWG (25)
4/0 AWG (29)
14/14 AWG (1)
250 KCMIL (24)
262.2 KCMIL (1)
300 KCMIL (9)
313.3 KCMIL (1)
350 KCMIL (27)
373.7 KCMIL (1)
400 KCMIL (9)
444.4 KCMIL (1)
500 KCMIL (36)
535.3 KCMIL (1)
600 KCMIL (15)
646.4 KCMIL (1)
700 KCMIL (1)
750 KCMIL (24)
777.7 KCMIL (1)
900 KCMIL (1)
1000 KCMIL (11)
1111 KCMIL (1)
+ Show More
- Show Less
Strand Type
BUNCH (16)
COMBUL (19)
CONV (1)
CPRESS (30)
CPT (2)
CPTRED (10)
ROPELAY (7)
SIWCPT (9)
SOL (7)
+ Show More
- Show Less
Temperature
-4 to 1400°F (-20 to 760°C) (1)
-40C to 60C (13)
-5°F - 750°F (2)
+ Show More
- Show Less
Trade Size
2" (1)
+ Show More
- Show Less
Tritap
No (12)
Yes (2)
+ Show More
- Show Less
Voltage
1 (1)
300 (8)
600 (41)
1000 (2)
2000 (8)
5000 (1)
8000 (1)
15000 (10)
+ Show More
- Show Less
Wheel Diameter
6 (1)
+ Show More
- Show Less
Wheel Type
Caster (1)
+ Show More
- Show Less
Wire Gauge Size
#10 SOL/STR - #2 STR (4)
#10 SOL/STR - 1/0 STR (1)
+ Show More
- Show Less
Wire Type
#6 AWG through 1/0 (1)
600 Volt insulation 1/0 - 1000 kcmil (1)
MCM (1)
+ Show More
- Show Less
Copper RHH, RHW-2, USE-2
Specifications PDF
Aluminum RHH, RHW-2, USE-2 with Alumaflex® Brand Conductors
Specifications PDF
SPEC 45502 CU 2000V XLPE Insulation. RHH/RHW-2
SPEC 48002 CU 600V LSZH RHH/RHW-2 SOLONONplus®
SPEC 45410 AL 2000V XLPE Insulation. RHH/RHW-2 PV
SPEC 45411 CU 2000V XLPE Insulation. RHH/RHW-2 PV
SPEC 25075 DURATRAY™ CU 1000V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
SPEC 25070 DURATRAY™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
SPEC 25066 DURAGROUND™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
Specifications PDF
SPEC 45501 CU 2000V EPR Insulation Thermoset CPE-TS Jacket. RHH/RHW-2
SPEC 44020 DLO TCU 2000V EPDM Insulation Thermoset CPE Jacket. RHH/RHW-2/RW90 MSHA Approved
Specifications PDF
SPEC 45440 CU 600V XLPE Insulation Shielded TPE Jacket. RHH/RHW-2 Flexible Variable Frequency Drive (VFD)
SPEC 48203 1/C CU 2000V NL-EPR RHH/RHW-2 Thermoset SOLONON LSZH-TS TRACTION POWER CABLE
Specifications PDF
SPEC 45441 CU 600V XLPE Insulation Shielded Signal Pair TPE jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
SPEC 45003 CU 600V XLPE Insulation RHH/RHW-2. CT Rated 1/0 and Larger - Sunlight Resistant - Silicone Free
SPEC 44100 1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C. MSHA Approved
Specifications PDF
SPEC 45006 CU 600V EPR Insulation Thermoset LSZH-TS Jacket RHH/RHW-2. CT Rated 1/0 and Larger - Silicone Free
SPEC 45451 CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
SPEC 45008 AL 600V XLPE Insulation RHH/RHW-2/USE-2. CT Rated 1/0 and Larger - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45005 ROYAL GUARD™ CU 600V EPR Insulation Thermoset CPE-TS Jacket RHH/RHW-2. CT Rated 1/0 and Larger - Sunlight Resistant - Silicone Free
11B EXT RNG 2-1/8D RED
Model #: 73171-RED
Model #: 73171-RED
4IN RND SWVL FIXT HGR 1/2IN-3/4IN - WHT
Model #: SC-5075RWH
Model #: SC-5075RWH
2 1/2" X90X36 SPECIAL RAD RIG ELB
3 1/2" X90X24 SPECIAL RAD RIG ELBOW
1-24 of 1154
1
2
3
4
5
View
12
24
96